2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K75-015-B

Expand Table
1/5
Code
CODICE
Stroke
CU [mm]
Nominal initial force
F0 [daN]
Nominal final force
F1 [daN]
Total length
L [mm]
Minimum length
LMIN [mm]
Working stroke
CX [mm]
Charging pressure
PX [bar]
Length at compression end
LX [mm]
Initial force with PX
F0X [daN]
Final force with CX/PX
F1X [daN]
Fixing
FIS
Connection type
CS
Joint
R
Hose
T [mm]
Nominal charging pressure
P [bar]
Volume
V [cm³]
Weight
W [Kg]
1
2
3
4
K75-010-B
10
740
1505
75
65
0
150
75.0
740.0
1505.0
senza
-
-
-
150
0
0.3
K75-015-B
15
740
1540
90
75
0
150
90.0
740.0
1540.0
senza
-
-
-
150
0
0.32
K75-025-B
25
740
1571
120
95
0
150
120.0
740.0
1571.0
senza
-
-
-
150
0
0.39
K75-050-B
50
740
1595
195
145
0
150
195.0
740.0
1595.0
senza
-
-
-
150
0
0.57
Show compressed display (4 configurable products)
ShorttextISO 11901 Standard
Latest change08.10.2009 08:20:47
Unit

Classifications

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring